You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Full Cutoff Bollard LED BR840

    BR840 - an inspiring new solution to low level lighting

    View all 8 products Gardco
    Full Cutoff Bollard LED BR840
    Gardco
    cULus logo
    graphical mark used to identify DLC qualified products
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The Gardco Full Cutoff Bollard LED integrates polished aesthetics, maximum energy savings and extraordinary light output into an innovative pedestrian-scale luminaire. Its form is a slim, natural design that gracefully blends into any location, yet retains the rugged strength, all-weather sealing and vandal resistance that is essential for the punishing low level environment. The soft, stylish shape is a refreshing addition to both contemporary and traditional architecture and feels equally comfortable in hardscape pedestrian zones and pathways or in landscape and park settings. By day the shape is uniformly elegant, seamless and sculptural, carefully scaled for the pedestrian environment. By night, these luminaires provide exceptional light levels that leave one feeling both comfortable and safe. Don't lets its smaller stature fool you. When specified with the high strength galvanized steel tenon, these luminaires are as rugged as they come, able to withstand the persistent vandal or careless landscaper. The luminaire is also available in a "head only" configuration for attachment to concrete structures or other architectural elements (by others). What truly sets the 840 Series apart, however, is its incredible energy-efficient LED Bollard technology. LEDs concealed below a die cast top provide down lighting for landscape and pathway applications, while shielding the source from direct view. To further enhance its flexibility, the 840 Series provides full cutoff performance, allowing it to meet stringent LEED requirements and dark sky ordinances. The bollard distributes LED light in patterns of 180° or 360°, allowing for a reduction of backlight and enhancing placement flexibility. Dimming capability further enhances energy savings.

        Benefits

        Gracefully blends into any location
        Withstands persistent vandalism
        Meets stringent LEED requirements and dark sky ordinances
        Creates a comfortable and safe environment
        Ensures longevity and performance of LEDs

        Features

        High strength galvanized steel tenon
        LEDs are concealed below a die cast top
        IP66 rated optical compartment
        Integral airways dissipate heat
        Available with motion response and dimming

        Applications

        Walkways
        Parks and Plazas
        • Add product
           
        • Add product
           
        • Add product
           
        Add product