The DW LED Vaporlume is a wet location industrial product designed for both indoor and outdoor applications. It is designed with an LED light source, enabling it to easily replace fluorescent sources due to its reliable performance in cold conditions with the added benefit of energy savings.
Benefits
Designed for areas of high humidity, water vapor, rain, incidental water spray, or other non-corrosive or non-flammable liquid
Designed to be non-corrosive
Features
Available in 2', 4' or 8'
Acceptable for outdoor as well as indoor installations
Can be surface (wall/ceiling) or suspended mounted