• Pole height
    • Housing material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Hadco-Arms, Pendant Adapter with Photocell Receptacle (TFHAM3) specification pdf 142.0 kB
        • Specifications Hadco-Threaded Clamp Collar (TFTC1) - Spec Sheet pdf 135.8 kB
        • Specifications Hadco-Arms, Pendant Adapter with Finial (TFHAM4) specification pdf 142.5 kB
        Additional Literature
        Visuals

        Product family information

        The Hadco TFHAM3 and TFHAM4 are 2-3/8” O.D. horizontal bracket arm mounting adapters with a decorative finial (TFHAM4) or photocell twist-lock receptacle (TFHAM3). The TFTC1 adapter is typically used for retrofit applications when there is an installed bracket arm that is vertically threaded.

        Benefits

        Superior weatherability
        Fade and abrasion resistant
        Quick and easy field installation

        Features

        Low copper, cast aluminum construction
        Polyester powdercoat finish

        Applications

        Road and Street
        Bridges, Monuments, Facades
        • Add product
           
        • Add product
           
        • Add product
           
        Add product