BESbswy
BESbswy
BESbswy
Traditional Poles (RTA608) - Urban poles | Lumec - Signify
You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Product Brand
    Application area
    Shape
    Pole height
    Show more filters
    Show less filters
    • Compare products
    • Pole height
    • Housing material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Pole height Low - High
    • Traditional Poles (RTA608)-Tapered 8" 12-Flute Round Aluminum Pole with Decorative Base
      Tapered 8" 12-Flute Round Aluminum Pole with Decorative Base
      RTA608

      Pole height: 22 24 26 28

      Housing material: Aluminum

      Pole shafts: Tapered Fluted

      Downloads
      Specification Sheets
      Additional Literature
      Visuals
      More Information

      Product family information

      Single-piece 12 flute, mandrel-formed, aluminum tapered shaft 7” round (178 mm) welded top and bottom to a cast-aluminum anchor plate. After tapering, forming and welding, the entire shaft. assembly is heat-treated to T6 temper. A 4” by 7” (102 by 178 mm) maintenance opening is complete with aluminum cover and copper ground lug.

      Benefits

      Built to withstand harsh environmental conditions
      Superior corrosion resistance
      Optimal strength and durability

      Features

      Round tapered fluted
      Aluminum construction
      Available in various heights ranging from 22' to 28'

      Applications

      Bridges, Monuments, Facades
      Road and Street
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product