You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Contemporary Round Straight Shaft Poles (APR, SPR)

    Enhancing your project's unique style

    View all 4 products Lumec
    Contemporary Round Straight Shaft Poles (APR, SPR)
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Pole height
    • Housing material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        More Information

        Product family information

        Made from a one-piece, seamless 4” round (102 mm) tube of extruded aluminum welded to both the top and bottom of a cast-aluminum anchor plate. A 2” by 4 1/2” (51 by 114 mm) maintenance opening is complete with cover and copper ground lug.

        Benefits

        Built to withstand harsh environmental conditions
        Superior corrosion resistance
        Optimal strength and durability

        Features

        Round
        Aluminum/Steel
        Available in various heights ranging from 8' to 20'

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product