Lumec RoadFocus Plus solar powered system is an off-grid smart system featuring a unique and patented design luminaire, post-top PV panel, batteries and charge controller. The solution offers multiple lumen packages with industry leading efficacy, a complete array of optical distributions, ensuring the right fit for any type of roadway application. The solar subsystem comes with a pre-tilted bracket for optimum energy collection based on the location, system configuration, and wind speed. The system can be tailored to the expected night activities, number of cloudy days and solar irradiance available at the location.
Benefits
Lumen output up to 12,000 lumens
Brings light to roads without access to electric grid
Works in extreme ambient temperatures
Preserves landscape as no trenching for cabling required
Sturdy construction for long life
Saves energy
Environment friendly
Programmable dimming profiles for maximum flexibility
Features
High Efficiency Mono-Crystalline PV Panel
Crystal batteries provide safe and reliable performance and long useful life
Pre-tilted post-top mounted solar subsystem
High luminous efficacy up to 220 lm/Watt to maximize battery performance
Programmable MPPT charge controller with built-in LED driver and smart run-time extension algorithm
Optional Motion Sensor
AASHTO 2001 compliant aluminum and steel poles
Applications
Road and Street
Rural areas
Warning & Safety
Ground rod must be provided and installed by contractor as per National Electrical code (NEC) article 250.52 (A)(5) or the local application regulation agency