BESbswy
BESbswy
BESbswy
GameFlood LED Recreational Sports Floodlight GMFL - Recreational sports | Stonco - Signify
You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    GameFlood LED Recreational Sports Floodlight GMFL

    Light the way to victory

    View all 24 products Stonco
    GameFlood LED Recreational Sports Floodlight GMFL
    Close filters Show filters
    Product Brand
    Luminous flux (lm)
    60000102000
    60000102000
    Wattage (W)
    370640
    370640
    CCT (K)
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • GameFlood LED Recreational Sports Floodlight GMFL-GameFlood Rec Sports, 640W, 100,000 Lumens, 70 CRI, 5000K, 6X6
      GameFlood Rec Sports, 640W, 100,000 Lumens, 70 CRI, 5000K, 6X6
      GMFL-A03-750-6X6

      Wattage (W): 640

      Luminous flux (lm): 100000

      CCT (K): 5000

    • GameFlood LED Recreational Sports Floodlight GMFL-GameFlood Rec Sports, 370W, 61,000 Lumens, 70 CRI, 4000K, 3X3
      GameFlood Rec Sports, 370W, 61,000 Lumens, 70 CRI, 4000K, 3X3
      GMFL-A01-740-3X3

      Wattage (W): 370

      Luminous flux (lm): 61000

      CCT (K): 4000

    • GameFlood LED Recreational Sports Floodlight GMFL-GameFlood Rec Sports, 500W, 79,000 Lumens, 70 CRI, 5000K, 4X4
      GameFlood Rec Sports, 500W, 79,000 Lumens, 70 CRI, 5000K, 4X4
      GMFL-A02-750-4X4

      Wattage (W): 500

      Luminous flux (lm): 79000

      CCT (K): 5000

    • GameFlood LED Recreational Sports Floodlight GMFL-GameFlood Rec Sports, 500W, 79,000 Lumens, 70 CRI, 4000K, 6X6
      GameFlood Rec Sports, 500W, 79,000 Lumens, 70 CRI, 4000K, 6X6
      GMFL-A02-740-6X6

      Wattage (W): 500

      Luminous flux (lm): 79000

      CCT (K): 4000

    • GameFlood LED Recreational Sports Floodlight GMFL-GameFlood Rec Sports, 640W, 102,000 Lumens, 70 CRI, 4000K, 5X5
      GameFlood Rec Sports, 640W, 102,000 Lumens, 70 CRI, 4000K, 5X5
      GMFL-A03-740-5X5

      Wattage (W): 640

      Luminous flux (lm): 102000

      CCT (K): 4000

    • GameFlood LED Recreational Sports Floodlight GMFL-GameFlood Rec Sports, 370W, 60,000 Lumens, 70 CRI, 5000K, 6X6
      GameFlood Rec Sports, 370W, 60,000 Lumens, 70 CRI, 5000K, 6X6
      GMFL-A01-750-6X6

      Wattage (W): 370

      Luminous flux (lm): 60000

      CCT (K): 5000

    • GameFlood LED Recreational Sports Floodlight GMFL-GameFlood Rec Sports, 640W, 100,000 Lumens, 70 CRI, 4000K, 6X6
      GameFlood Rec Sports, 640W, 100,000 Lumens, 70 CRI, 4000K, 6X6
      GMFL-A03-740-6X6

      Wattage (W): 640

      Luminous flux (lm): 100000

      CCT (K): 4000

    • GameFlood LED Recreational Sports Floodlight GMFL-GameFlood Rec Sports, 500W, 80,000 Lumens, 70 CRI, 5000K, 3X3
      GameFlood Rec Sports, 500W, 80,000 Lumens, 70 CRI, 5000K, 3X3
      GMFL-A02-750-3X3

      Wattage (W): 500

      Luminous flux (lm): 80000

      CCT (K): 5000

    • GameFlood LED Recreational Sports Floodlight GMFL-GameFlood Rec Sports, 500W, 81,000 Lumens, 70 CRI, 5000K, 5X5
      GameFlood Rec Sports, 500W, 81,000 Lumens, 70 CRI, 5000K, 5X5
      GMFL-A02-750-5X5

      Wattage (W): 500

      Luminous flux (lm): 81000

      CCT (K): 5000

    • GameFlood LED Recreational Sports Floodlight GMFL-GameFlood Rec Sports, 370W, 60,000 Lumens, 70 CRI, 4000K, 6X6
      GameFlood Rec Sports, 370W, 60,000 Lumens, 70 CRI, 4000K, 6X6
      GMFL-A01-740-6X6

      Wattage (W): 370

      Luminous flux (lm): 60000

      CCT (K): 4000

      Downloads
      Specification Sheets
      Additional Literature
      Visuals
      Photometry/BIM Files

      Product family information

      Stonco Keene GameFlood GMFL outdoor recreational sports LED floodlighting provides unparalleled performance and energy savings at an affordable price point. GameFlood is the optimal retrofit solution for municipalities, schools, parks & recreation, and collegiate practice spaces. Equipped with a standard visor that shields high-efficiency symmetric NEMA optics, GameFlood illuminates recreational sports facilities with precision so that you can light the way to victory.

      Benefits

      Helps you meet RP-6 Class IV Recreational Sports Event requirements
      Hassle-free installation with aiming indicators and optional laser accessory
      Energy savings with high efficacies and DLC Premium on all configurations
      Glare and light trespass mitigation with a standard visor
      Simple, no fuss specification with supporting material readily available online

      Features

      Standard Yoke mount with STOW cord and IP66 cord seal, tenon adapter accessory available
      Visor for glare control standard and always included
      Vertical and horizontal markings for ease of installation, laser accessory for more precise aiming
      Choice of NEMA distributions for your numerous Recreational Sports lighting needs
      cULus Listed, IP66, vibration and wind gust ratings, DLC Premium, exclusive Luminaire Useful Life rating
      Choice of 4000K or 5000K
      Available in 120-277VAC or 347-480VAC
      0-10V dimming driver standard and dimming ready/capable (controls by others)

      Applications

      Recreational Sports
      Amateur Leagues
      High Schools
      Middle Schools
      Elementary Schools
      Retrofits
      Training Facilities
      Municipal Parks
      Recreational Events
      Social Events
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product