BESbswy
BESbswy
BESbswy
Zenith LED Post Top (Z14) - Posttop | Lumec - Signify
You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Zenith LED Post Top (Z14)

    Zenith - combining high-tech optics with modern design elements to offer greater flexibility and precision

    View all 8 products Lumec
    Zenith LED Post Top (Z14)
    Lumec
    Close filters Show filters
    Product Brand
    Application area
    Luminous flux (lm)
    42006220
    42006220
    Wattage (W)
    4970
    4970
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • Zenith LED Post Top (Z14)-Zenith (Z14), 70W, 42 LEDs, Type V, 3000K
      Zenith (Z14), 70W, 42 LEDs, Type V, 3000K
      Z14-65W42LED3K-G2-RLE5

      Wattage (W): 70

      Luminous flux (lm): 5575

      CCT (K): 3000

    • Zenith LED Post Top (Z14)-Zenith (Z14), 49W, 42 LEDs, Type V, 3000K
      Zenith (Z14), 49W, 42 LEDs, Type V, 3000K
      Z14-40W42LED3K-G2-RLE5

      Wattage (W): 49

      Luminous flux (lm): 4200

      CCT (K): 3000

    • Zenith LED Post Top (Z14)-Zenith (Z14), 49W, 42 LEDs, Type III, 4000K
      Zenith (Z14), 49W, 42 LEDs, Type III, 4000K
      Z14-40W42LED4K-G2-RLE3

      Wattage (W): 49

      Luminous flux (lm): 4686

      CCT (K): 4000

    • Zenith LED Post Top (Z14)-Zenith (Z14), 49W, 42 LEDs, Type V, 4000K
      Zenith (Z14), 49W, 42 LEDs, Type V, 4000K
      Z14-40W42LED4K-G2-RLE5

      Wattage (W): 49

      Luminous flux (lm): 4573

      CCT (K): 4000

    • Zenith LED Post Top (Z14)-Zenith (Z14), 49W, 42 LEDs, Type III, 3000K
      Zenith (Z14), 49W, 42 LEDs, Type III, 3000K
      Z14-40W42LED3K-G2-RLE3

      Wattage (W): 49

      Luminous flux (lm): 4342

      CCT (K): 3000

    • Zenith LED Post Top (Z14)-Zenith (Z14), 70W, 42 LEDs, Type III, 4000K
      Zenith (Z14), 70W, 42 LEDs, Type III, 4000K
      Z14-65W42LED4K-G2-RLE3

      Wattage (W): 70

      Luminous flux (lm): 6220

      CCT (K): 4000

    • Zenith LED Post Top (Z14)-Zenith (Z14), 70W, 42 LEDs, Type V, 4000K
      Zenith (Z14), 70W, 42 LEDs, Type V, 4000K
      Z14-65W42LED4K-G2-RLE5

      Wattage (W): 70

      Luminous flux (lm): 6071

      CCT (K): 4000

    • Zenith LED Post Top (Z14)-Zenith (Z14), 70W, 42 LEDs, Type III, 3000K
      Zenith (Z14), 70W, 42 LEDs, Type III, 3000K
      Z14-65W42LED3K-G2-RLE3

      Wattage (W): 70

      Luminous flux (lm): 5763

      CCT (K): 3000

      Downloads
      Specification Sheets
      Additional Literature
      Visuals
      Photometry/BIM Files
      More Information

      Product family information

      The classically inspired design houses state-of-the-art technology and has many features that allow its appearance to be customized and personalized. By combining high-tech technology with elements of modern design, the Lumec Zenith LED post top luminaires give you great flexibility and freedom. The Zenith was specially developed for lighting large areas, such as parks, public areas, and entryways. Powered by the EcoSwap LED light engine, Zenith provides longevity and energy savings.

      Benefits

      Wide selection of options and styles for greater design freedom
      Prismatic Globe provides excellent pole spacing
      Powered by the Philips EcoSwap LED light engine providing longevity and energy savings

      Features

      Multiple lumen packages
      Type 3 & 5 optics available
      4000K and 3000K color temperatures available
      Dimming driver standard
      Multiple driver options and programmed dimming options available

      Applications

      Road and Street
      Bridges, Monuments, Facades
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product