You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The Dusk to Dawn LED generation 3 luminaire offers an economical solution with enhanced generation chip on board LED performance for general purpose area and security lighting. The luminaire can be direct mounted to vertical surfaces or mounted onto 1-1/2" O.D. arms. Arm is also available as an accessory ordered separately. A 120V NEMA twist lock photo cell is included as standard. This versatile luminaire easily retrofits onto existing arms and offers one of the most affordable and efficient energy saving solutions available.

        Benefits

        Excellent choice for general areas, where lighting can enhance security
        Provides up to 70% energy over HID
        Refracted lens design spreads light evenly and significantly reduces glare

        Features

        Direct mount or arm mount - compatible to retrofit onto existing arms easily
        Dusk to Dawn is sturdy, fade and abrasion resistant, built of a one-piece die-cast aluminum housing
        5 year limited warranty

        Applications

        Security Lighting
        Sign Lighting
        Residential
        Warehouses
        • Add product
           
        • Add product
           
        • Add product
           
        Add product