You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    MetroScape LED Pendant (MSR) - Generation 3

    MetroScape - modern styling meets advanced lighting technology

    View all 648 products Lumec
    MetroScape LED Pendant (MSR) - Generation 3
    Lumec
    ADEX Platinum
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        The MetroScape LED Pendant luminaire combines style and performance to create flexible, durable and attractive energy-saving solutions that blend in well with traditional-styled urban architecture. Thanks to the open design it is capable of more powerful lumen packages suited to the higher visibility requirements of roads and intersections – up to 96 LEDs can deliver over 20,000 lumens, equivalent to 400W HID. The pendant model comes with a choice of flat or sag lens, and an optional white opaque globe to accentuate the classic design.

        Benefits

        Optimized LED efficiency and life
        Reduces light pollution, dark-sky friendly
        Ensures durability and reliability in harsh environmental conditions
        Maximizes pole spacings
        Superior light quality and uniformity

        Features

        Optimal thermal design includes die cast aluminum heat sink and placement of electronic components in fitter
        Full cutoff with 0% uplight
        Complete luminaire is IP66 rated
        Optical systems composed of high performance refractor lenses
        Dedicated LED optics

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product