Now with AccuRender LED Technology, Lytecaster provides comfortable quality light for new construction and remodeler frame with interchangeable light engines.
Now with AccuRender LED Technology, Lytecaster provides comfortable, quality illumination for new construction and renovation spaces. LyteCaster's shallow height and modular design make it a versatile lighting option. It is available in 4" (650 lm&1000lm), 5" (1000 lm&1500lm), and 6" (1500 lm&2000lm) aperture sizes.
Benefits
Comprehensive low cost IC family provides great value and visual performance