You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    StreetView LED Cobra Head (SVM)

    StreetView - leading performance at a great value

    View all 33 products Lumec
    StreetView LED Cobra Head (SVM)
    Lumec
    graphical mark used to identify DLC qualified products
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Lumec-StreetView LED Cobra Head (SVM) - Spec Sheet pdf 935.7 kB
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        When superior performance and low price come together to fulfill a client’s need. The Lumec StreetView LED luminaire is designed for many applications that require medium intensity lighting. It will efficiently illuminate collector roads, city streets, bridges and overpasses, and it is also a great choice for local roads and residential streets. The efficient design and optics make the StreetView perfect for small and medium road lighting needs because it will ensure maximum reliability and security at night for both drivers and citizens. And to up the charm factor StreetView is as easy to install as it is to maintain. Powered by a Philips LED platform inspired by the famous LEDgine platform and featuring innovative thermal management design, this new LED luminaire has two major assets: exceptional performance and unbeatable value.

        Benefits

        Provides high-quality, uniform light distribution
        LEDs are protected from degradation
        Component lifespan of up to 100,000 hours
        Quick installation and easy maintenance
        Reduces pole and bracket investment

        Features

        Dedicated LED optics
        IP66-rated sealed light engine
        Innovative thermal management
        Tool-free access to electrical compartment
        Lightweight with low EPA

        Applications

        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product