You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        The Lumec Optima LED post top luminaires are the perfect choice for urban projects such as streets, walkways and public spaces that compel that extra little bit of detail. This timeless luminaire is made from top-quality materials, is easy to maintain, and adds a distinctive decorative aspect to any contemporary environment. Paired with the latest LED technology, its IP66 rating, multiple lumen outputs, various luminaire style options and energy-saving control options are well suited to meet wide range of project requirements

        Benefits

        Versatile luminaires available with various style options
        Post top and pendant versions available to suit a wide range of applications
        Highly efficient IP66 optics are protected from the elements and ensure optimal photometric performance
        Maximizes energy savings with multiple driver options and programmed dimming options

        Features

        Multiple lumen packages with output of up to 7,853 lumens
        Type 2, 3, 4, and 5 optics available
        4000K and 3000K color temperatures available
        Dimming driver standard

        Applications

        Municipal Buildings
        Parks and Plazas
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product