• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Hadco-Hagerstown LED post top (TX03) - Spec Sheet (G3) pdf 1.2 MB
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Hadco's Hagerstown LED post top gives you the ability to create a unique style through our modular post top concepts to blend into any residential and historic urban settings. With the latest LED technology you can seamlessly replace traditional HID technology to maximize energy savings and significantly reduce total cost of ownership. The Hagerstown luminaire provides excellent uniformity, traditional customizable look, with the benefits of modern technology.

        Benefits

        Offers design flexibility with a variety of pods, finials and finishes
        Multiple distribution options and lumen packages suitable for several applications
        The Optical Rib globe disperses light for more uniform coverage while virtually reducing glare
        IP66 rated optical chamber and LED driver ensure lasting durability and reliability
        Dimming controls available for additional energy savings during off-peak hours

        Features

        Low-copper spun aluminum roof
        Optical Rib Technology globe
        120-277 or 347-480 VAC driver, 350 mA, 50/60 Hz auto-sensing
        10kV/10kA surge suppression, <3kV built into drivers
        Programmable 0 - 10V dimming

        Applications

        Parks and Plazas
        • Add product
           
        • Add product
           
        • Add product
           
        Add product