You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Gardco 101 LED trapezoidal wedge high performance sconce luminaires are designed to integrate naturally to wall surfaces. 101 LED luminaires are available with three (3) different distribution patterns, providing full cutoff performance (in the normal downlight position) and featuring LED arrays. Luminaires provide performance excellence and advanced Gardco LED thermal management technology. High performance Class 1 LED systems offer potential energy savings of 50 % or more compared to HID systems. 101 LED luminaires are also available with Automatic Profile Dimming, increasing savings by an additional 33%. Now available with motion response and emergency battery pack offering.

        Benefits

        Uses up to 50% less energy than HID
        Uniform distribution free of hot spots, streaks or striations
        Maintains long LED life
        Classic Form
        Controls glare and light trespass

        Features

        Advanced Class 1 LED array system
        IP66 rated optics
        Die-cast ribbed back plate dissipates heat from electrical components
        Polyester powdercoat finish
        Meet zero uplight criteria

        Applications

        Education
        Municipal Buildings
        Security Lighting
        Office
        Parking Garages
        Hospitality
        • Add product
           
        • Add product
           
        • Add product
           
        Add product