DuaLED was thoughtfully developed as a sustainable luminaire with a modern appearance and uncomplicated design, also offering exceptional quality and performance, for an outstanding benefit to the customer. DuaLED is a highly efficient, architecturally styled recessed LED luminaire designed with a minimalistic strategy to achieve sustainable objectives. It combines an extremely low profile with clean aesthetics and is powered by highly efficient advanced LED sources, providing the utmost in comfortable efficient lighting. Driver and integral control options ensure optimization for every application. Designed for excellent visual comfort, DuaLED is perfect for a wide variety of general applications like offices, schools, retail, or healthcare.
Benefits
Clean, modern design provides architectural styling compatible with virtually any area
Less material and packaging required
Reduced weight
Features
Excellent color rendering with a CRI of 8
-1V dimming to 1% for standard configurations
High efficiency LEDs have a minimum of 7, hour rated life for standard configurations