BESbswy
BESbswy
BESbswy
APX LED High Bay - Food processing | Day-Brite CFI - Signify
You are now visiting the Signify website. A localized version is available for you.
Russia
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Product Brand
    Application area
    Luminous flux (lm)
    800024000
    800024000
    Wattage (W)
    76191
    76191
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
      Downloads
      Specification Sheets
      Additional Literature
      Visuals
      Photometry/BIM Files

      Product family information

      The APX LED High Bay provides durability and high performance for your customer’s demanding environments. The APX can be specified for many areas requiring a sealed luminaire, such as laboratories, food processing, parking areas, and other industrial applications. The rugged housing and clear or frosted lens options combine for durable and effective lighting that is also comfortable for the occupants. LED technology provides efficiency, long life, and reduces energy costs.

      Benefits

      Designed to resist corrosion
      Easy installation and maintenance

      Features

      Sealed luminaire
      Injection molded, high impact clear acrylic lens is standard
      Tamper-resistant, stainless steel, captive latches
      Suitable for wet locations

      Applications

      Manufacturing
      Education
      Cleanrooms
      Food Processing
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product