You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    ArcForm

    ArcForm will be DELISTED as of May 31, 2025. Please see Related Families at the bottom of this page for recommended replacement products, such as the new ArcForm Duo family.

    View all 30 products Ledalite
    ArcForm
    Ledalite
    Color Rendering Icon
    mesoOptics logo
    graphical mark used to identify DLC qualified products
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Fixture size
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        ArcForm Recessed is a highly efficacious, fully luminous LED fixture with brilliant AccuRender 90 CRI color rendering. It delivers pure white light—free of glare, color shifts, hot spots or striations. ArcForm's innovative 3D symmetrical batwing lighting distribution delivers excellent performance on 10ft x 10ft on-center spacing allowing for fewer fixtures in a space and further reducing installation, maintenance, and watts per square foot.

        Benefits

        Exceptional performance used at 10ft x 10ft OC spacing versus typical recessed products requiring 6ft or 8ft spacing.
        State-of-the-art LED optical design.
        Unique three-dimensional batwing lighting distribution.
        Graceful aesthetic.

        Features

        Patented MesoOptics nanotechnology.
        Available in 1'x4' & 2'x2' sizes.
        Multiple lumen packages and color temperatures.
        AccuRender high efficacy 90 CRI color rendering.

        Applications

        Office
        Banks
        Hospitality
        Fashion
        • Add product
           
        • Add product
           
        • Add product
           
        Add product