You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Lumec RoadScape LED Architectural Roadway luminaires boast a sleek and modern design that features high performance and optical technology providing a highly efficient lighting solution. Connected ready, RoadScape offers multiple lumen packages and a complete array of optical distributions, ensuring the right fit for any application. This family also includes Service Tag, which enables data delivery and information sharing, while providing assistance throughout the life of the product.

        Benefits

        Sleek and modern design for today’s architectural roadway applications
        Market leading LEDgine optical package
        Connected ready options and controls
        Service Tag feature provides assistance throughout the life of the product

        Features

        Flat or domed roof
        Available with LEDgine or ComfortEdge™ technology
        Full range of lumen packages and CCT/CRI offerings
        International Dark Sky compliant with zero uplight
        IP66 rated light engine
        Roadway mounting (mast arm) with tilt adjustment
        Tool-free access
        Dimming driver standard, zD4i, DALI, Sensor Ready drivers optional
        Optional 7-pin receptacle and Zhaga sensor receptacle
        Additional smart lighting control options available

        Applications

        Road and Street
        Bridges
        Parks
        Site & Area
        • Add product
           
        • Add product
           
        • Add product
           
        Add product