You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        End your search for durable lighting that will really last, choose the RoughLyte LED, available in 14W and providing up to 1390 lumens. Applications include wall and ceiling mounted exterior surfaces and Roughlyte LED fixtures guard against moisture and debris (for globe down mounting only).

        Benefits

        Wall or ceiling mounting available
        Provides 83% energy savings over 100W Incandescent

        Features

        Heat and shock resistant glass globe with cast aluminum guard
        Long life reduces maintenance
        Provides up to 1,390 lumens
        5 year limited warranty

        Applications

        Warehouses
        Walkways
        Security Lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product