BoldFlood is a unique offering allowing for the best in flood and wall wash performance without giving up on efficacy. Designed for energy savers looking to maintain high quality performance and rich color saturation from an aesthetic track luminare. It is available in 2000lm and 4000lm with industry leading price per foot value and overall efficacy. Perfect for illuminating any retail wall display or wall application with even brilliant light.
Benefits
Industry leading efficacy especially at 2000lm 90CRI/3000K without giving up on performance
Competitor adapters in 2 week lead time
Features
90 CRI with multiple color temperature choices for rich, saturated colors
Allows for 350° horizontal and vertical rotation of 90°
Multiple track adapters available - Lightolier, Juno and Halo