You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Gardco DuraForm LED floodlights champion versatility, durability, and performance. They are designed to suit industrial, utility, and commercial applications as the strongest, most controls-capable, and configurable floodlights. Available in three sizes to optimize lumens per dollar (also see FLDM and FLDL), DuraForm will stand the test of time. An IP66-rated luminaire with IK09 impact-resistant glass, it withstands harsh weather and wear while offering precise light control with shielding options to reduce light spill. Ideal for even the most challenging environments, DuraForm provides you with peace of mind for a product that is built to last. Includes Service Tag, Signify's innovative way to provide assistance throughout the life of the product.

        Benefits

        Highly configurable to meet all your lighting needs with one product
        High efficiency LEDs, excellent performance, and optimum control of light output
        Broadest controls offering from local to site-wide connected solutions
        Peace of mind for a durable product that is built to last
        Simplified installation and servicing with thoughtful design elements and ServiceTag

        Features

        Nine distributions, 3000 and 4000K color temperatures with minimum of 70CRI, and adaptable glare control accessories available
        Yoke mount and two Slip Fitter options available
        ServiceTag always included for instant luminaire identification and streamlined installation and maintenance
        Controls options include 0-10V, DALI, button photocontrol, 7-pin tool-less NEMA twist-lock receptacle, wireless, FAWS
        IP66 rating with IK09 impact-resistant glass
        Standard salt fog rating of 5000 hours with a scribe of 8; Marine Grade option available for a scribe of 10
        10-year warranty and +50C ambient standard for a product that is built to last
        Easy wiring access with standard hinged door, toolless latch entry option, and terminal block
        Cast-in aiming sight plus slip fitter and yoke indicators for quick and easy daytime aiming

        Applications

        Bridges, Monuments, Facades
        Education
        Food and Large Retailers
        Healthcare
        Hospitality
        Hospitals and Care Centers
        Industrial
        Infrastructure
        Landscape
        Commercial
        Manufacturing
        Municipal Buildings
        Offices
        Parks and Plazas
        Ports and Port Authorities
        Recreational Sports
        Retail
        Schools
        Security Lighting
        Sign Lighting
        Transit Authorities
        Utilities and DOTs
        Warehouses
        • Add product
           
        • Add product
           
        • Add product
           
        Add product