The Lumec MetroScape LED post-top luminaire features flexible, robust energy-saving solutions for heritage-styled urban architectural lighting. Crowned with an ornamental hood, the post-top model comes with a flat lens to highlight the thinness of the LEDs. The luminaire provides attractive lighting at night, adding appeal to the surroundings and promoting safe use of the environment.
Benefits
Optimized LED efficiency and life
Reduces light pollution, dark-sky friendly
Ensures durability and reliability in harsh environmental conditions
Maximizes pole spacings
Superior light quality and uniformity
Features
Optimal thermal design includes die cast aluminum heat sink and placement of electronic components in fitter
Full cutoff with 0% uplight
Complete luminaire is IP66 rated
Optical systems composed of high performance refractor lenses