Stonco Keene GameFlood GMFL outdoor recreational sports LED floodlighting provides unparalleled performance and energy savings at an affordable price point. GameFlood is the optimal retrofit solution for municipalities, schools, parks & recreation, and collegiate practice spaces. Equipped with a standard visor that shields high-efficiency symmetric NEMA optics, GameFlood illuminates recreational sports facilities with precision so that you can light the way to victory.
Benefits
Helps you meet RP-6 Class IV Recreational Sports Event requirements
Hassle-free installation with aiming indicators and optional laser accessory
Energy savings with high efficacies and DLC Premium on all configurations
Glare and light trespass mitigation with a standard visor
Simple, no fuss specification with supporting material readily available online
Features
Standard Yoke mount with STOW cord and IP66 cord seal, tenon adapter accessory available
Visor for glare control standard and always included
Vertical and horizontal markings for ease of installation, laser accessory for more precise aiming
Choice of NEMA distributions for your numerous Recreational Sports lighting needs
cULus Listed, IP66, vibration and wind gust ratings, DLC Premium, exclusive Luminaire Useful Life rating
Choice of 4000K or 5000K
Available in 120-277VAC or 347-480VAC
0-10V dimming driver standard and dimming ready/capable (controls by others)