You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    MetroScape LED Post-Top (MPTR)

    MetroScape - modern styling meets advanced lighting technology

    View all 216 products Lumec
    MetroScape LED Post-Top (MPTR)
    Lumec
    International Dark Sky Approved (IDA)
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        The Lumec MetroScape LED post-top luminaire features flexible, robust energy-saving solutions for heritage-styled urban architectural lighting. Crowned with an ornamental hood, the post-top model comes with a flat lens to highlight the thinness of the LEDs. The luminaire provides attractive lighting at night, adding appeal to the surroundings and promoting safe use of the environment.

        Benefits

        Optimized LED efficiency and life
        Reduces light pollution, dark-sky friendly
        Ensures durability and reliability in harsh environmental conditions
        Maximizes pole spacings
        Superior light quality and uniformity

        Features

        Optimal thermal design includes die cast aluminum heat sink and placement of electronic components in fitter
        Full cutoff with 0% uplight
        Complete luminaire is IP66 rated
        Optical systems composed of high performance refractor lenses
        Dedicated LED optics

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product