You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    LytePro Garage and Canopy LPGC

    Your garage and canopy lighting pro: Delivering on value and performance

    View all 40 products Keene
    LytePro Garage and Canopy LPGC
    Keene
    graphical mark used to identify DLC qualified products
    graphical mark that can be used to identify Premium classification DLC qualified products
    cULus logo
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        LytePro Garage and Canopy (LPGC) is a value-engineered solution with the perfect combination of affordability, quality and performance. Powered by the cutting-edge SpiroGuide light engine, LytePro Garage and Canopy offers exceptional photometric performance and visually comfortable, lower glare lighting. Enhance patrons' senses of safety and security, and enjoy energy savings with leading efficacy and multiple control options. LytePro Garage and Canopy is the perfect choice: it's easy to specify, easy to install, and easy on your budget. Includes Service Tag, Signify's innovative way to provide assistance throughout the life of the product.

        Benefits

        Easy to specify with a focused product offering that has everything you need and fast lead times
        Easy to install, saving on labor costs and time
        Easy on your budget as a competitively priced garage and canopy luminaire
        Pushes light into corners and perimeters, promoting a heightened sense of security inside parking garages
        Comfortable uniform illumination with minimal glare enhances visual acuity

        Features

        Cutting-edge SpiroGuide light engine for lower glare, high illumination and uniformity
        Luminous white (translucent) uplight option with a glowing halo bezel
        Best-in-class efficacies for energy savings, with DLC Premium v5.1 QPL classification
        IP66, IK10, Level 2 (3G) Vibration Rated, cULus Listed and suitable for Wet Locations
        Lightweight luminaire (~4.0lbs) and EZ-hang surface mount bracket
        Multiple standalone and networked dimming controls, plus UL924 emergency options

        Applications

        Parking Garages
        Canopies
        Low Bays
        Education
        Office Campuses
        Drive Thrus
        Stairwells
        Hospitals and Care Centers
        Retail and Hospitality
        Municipal Buildings
        Data Centers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product