• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications (6101) Advent Track - 1 and 2 Circuit - Spec Sheet pdf 1.0 MB
        • Specifications Lightolier-(6133) Power Trip Advent Track In-Line Kit - Spec Sheet PDF 145.9 kB
        • Specifications (6101) Advent Track - 1 and 2 Circuit - Spec Sheet pdf 1.0 MB
        Additional Literature
        Visuals

        Product family information

        Advent can be mounted in a variety of surface patterns, used vertically or horizontally on walls, and be cut in the field. Total track capacity is 40 amps when supplied by a 120/240V three-wire branch circuit.

        Benefits

        Variety of mounting patterns
        "U" shaped conductor provides realiable contact with connectors
        Can be cut in the field

        Features

        Total track capacity is 40 amps when supplied by a 120/240V three-wire branch circuit
        Available in 4' and 8' lengths

        Applications

        Fashion
        Food and Large Retailers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product