• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Lightolier-Lightolier 1 Circuit Basic Track System (Gen 2) - Spec Sheet pdf 2.3 MB
        Additional Literature
        Visuals

        Product family information

        For Basic 1-circuit track only. Includes 15-foot, 2-conductor cord and plug set with in-line switch. Capacity 7 amps at 120V. Not UL Listed.

        Benefits

        Variety of mounting patterns, surface or stems
        "U" shaped conductor provides realiable contact with connectors
        Can be cut in the field

        Features

        Single circuit track with a capacity of 20 amps at 120V per branch circuit
        Available in 2', 4' and 8' lengths
        White, black, and aluminum finishes

        Applications

        Fashion
        Food and Large Retailers
        Retail
        Hospitality
        • Add product
           
        • Add product
           
        • Add product
           
        Add product