• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications (2000 Series) 3.75" Lytecaster Trims - Spec Sheets zip 3.0 MB
        • Specifications (1100 Series) 6.75" Lytecaster Trims - Spec Sheets zip 3.9 MB
        • Specifications (1000 Series) 5" Lytecaster Trims - Spec Sheets zip 6.7 MB
        • Specifications Lightolier-Lightolier-2000LV MR16 Standard Frame LyteCaster Low Voltage 3 3/4" - Spec Sheet PDF 187.3 kB
        • Specifications Lightolier-Lightolier-2000IC Frame Lytecaster INC 3 3/4" - Spec Sheet PDF 106.3 kB
        • Specifications Lightolier-1104ICR Lytening INC 6 3/4" Downlight - Spec Sheet PDF 158.5 kB
        • Specifications Lightolier-Lightolier-1004ICR Lytening INC 5" Downlight - Spec Sheet PDF 158.0 kB
        • Specifications Lightolier-Lightolier-1102P1 Standard Non-IC Frame Lytecaster INC 6 3/4" - Spec Sheet PDF 233.1 kB
        • Specifications Lightolier-Lightolier-2000AIC AirSale IC Frame Lytecaster INC 3 3/4" - Spec Sheet PDF 115.0 kB
        • Specifications Lightolier-1000ICV IC Low Voltage Frame Lytecaster INC 5" - Spec sheet PDF 110.4 kB
        • Specifications Lightolier-Lightolier-1003R Non-IC Remodeler Lytecaster INC 5" - Spec Sheet PDF 63.8 kB
        • Specifications Lightolier-Lightolier-1103R Non-IC Remodeler Lytecaster INC 6 3/4" - Spec Sheet PDF 152.9 kB
        • Specifications Lightolier-Lightolier-1002 Lytecaster INC 5" - Spec Sheet PDF 99.9 kB
        • Specifications Lightolier-Lightolier-(1104ICX) Lytecaster INC 6 3/4" Downlight - Spec Sheet PDF 146.2 kB
        • Specifications Lightolier-2002 Non-IC Frame Lytecaster INC 3 3/4" - Spec Sheet pdf 173.9 kB
        • Specifications Lightolier-Lightolier-1104IC Lytecaster INC 6 3/4" Downlight - Spec Sheet pdf 190.0 kB
        • Specifications Lightolier-Lightolier-2002P1 Standard Non-IC Frame Lytecaster INC 3 3/4" - Spec Sheet PDF 135.6 kB
        • Specifications Lightolier-2000P1 Performance Non-IC Frame Lytecaster INC 3 3/4" - Spec Sheet PDF 102.2 kB
        • Specifications Lightolier-Lightolier-1004IC Lytening INC 5" Downlighting - Spec Sheet PDF 132.6 kB
        • Specifications Philips-Philips-1002P1_Lytecaster Frames - Spec Sheet PDF 55.8 kB
        • Specifications Lightolier-Lightolier-2003R Non-IC Remodeler Lytecaster INC 3 3/4" - Spec Sheet PDF 419.7 kB
        Additional Literature
        Visuals

        Product family information

        For all Non-IC applications in both residential and commercial construction. Accepts all 1000's series trims. Rugged mounting system with 13" heavy-guage mounting bars that extend to 27". Integral cable clamps.

        Benefits

        Wide variety of frames to cover different applications
        Interchangable trims to cover desired lighting effect
        Designed for ease of installation

        Features

        Available in three well-scaled sizes: 3 3/4", 5", 6 3/4"
        Righting mounting frame does not flex, keeps reflector trim flush to the ceiling
        Rotatable mounting bars enables frame to mounted in tight conditions
        Allignment markings make it easy to keep a long run of downlights straight

        Applications

        Residential
        Hospitality
        Accessories
        • Add product
           
        • Add product
           
        • Add product
           
        Add product