ModuLyte is a frame-optional family of 4"/6"/8" downlights with true commercial aesthetic and performance. Field selectability and installable accessories optimize flexibility for ModuLyte to adapt to varying requirements for office, retail, healthcare, and institution among other applications.
Benefits
Field interchangeable downlight (wide/medium) and lensed wall wash optics
5-CCT and up to 3-lumen field selectability
59° physical cutoff provides reduced high angle glare and low UGR to optimize visual comfort
Quick disconnect for quick separation of driver box from light engine in support of installation and ease of long term maintenance
Standard application features include IC rating, wet listed for covered ceilings, and air-tight
Features
4"/6"/8" round downlight apertures
Field selectable for 5 CCT's and up to 3 lumen levels
For use as standard in new construction (frame optional), remodel, and retrofit applications
IC rated, wet location listed (covered ceilings), and air-tight
Field installable optic accessories for wide and medium downlight beams and wall wash asymmetric
0-10v dimmable to 1%
90CRI Accurender
Applications
Office
Healthcare
Retail
Hospitality
Institution
Warning & Safety
cULus listed for use in wet locations with covered ceilings