LyteCaster LED Accent 3" is a versatile family designed for commercial and residential areas in both new construction and remodel applications. LyteCaster's shallow luminaire height and 3 part modular system provides for easy installation and upgradeability in any space.
Benefits
Modular light engine for for easy future upgrades
The family is available in a variety of round and square accent styles and finishes with efficacies ranging up to 80 lm/W
Shallow luminaire height and 3 part modular system provides for easy installation and upgradeability in any space
Configurations are Title 24 compliant and Energy Star certified
Lytecaster with CRI 90 AccuRender: design versatility with all the options you desire
Features
The 3 1/2" shallow luminaire height saves plenum space without compromising the 60° physical and reflected cutoff
CrispWhite is available in the 90 CRI 3000K combination