You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        ModuLyte is a frame-optional family of 4"/6"/8" downlights with true commercial aesthetic and performance. Field selectability and installable accessories optimize flexibility for ModuLyte to adapt to varying requirements for office, retail, healthcare, and institution among other applications.

        Benefits

        Field interchangeable downlight (wide/medium) and lensed wall wash optics
        5-CCT and up to 3-lumen field selectability
        59° physical cutoff provides reduced high angle glare and low UGR to optimize visual comfort
        Quick disconnect for quick separation of driver box from light engine in support of installation and ease of long term maintenance
        Standard application features include IC rating, wet listed for covered ceilings, and air-tight

        Features

        4"/6"/8" round downlight apertures
        Field selectable for 5 CCT's and up to 3 lumen levels
        For use as standard in new construction (frame optional), remodel, and retrofit applications
        IC rated, wet location listed (covered ceilings), and air-tight
        Field installable optic accessories for wide and medium downlight beams and wall wash asymmetric
        0-10v dimmable to 1%
        90CRI Accurender

        Applications

        Office
        Healthcare
        Retail
        Hospitality
        Institution

        Warning & Safety

        cULus listed for use in wet locations with covered ceilings
        • Add product
           
        • Add product
           
        • Add product
           
        Add product